Select a different country or region to see content for your location.
United States
07:18:22 GMT+0000 (Coordinated Universal Time)


MHA395-0-6-3-4-N-1530-01,0M-8-1-A
sensing head
Measuring heads, for radial screw mounting
Frequently bought together


Digital Output
EnDat22 | Electronic interface | |
≈m | 133,77 g | Weight |
Main Dimensions & Performance Data
D | 525 mm | Diameter bearing outer ring |
HM | 54 mm | Height |
Mounting dimensions
JM | 34 mm | Bore distance |
T | 275,7 mm | Distance bearing center measuring head |
Additional information
5 Nm | Tightening torque | |
0,5 Nm | Tightening torque upper tolerance | |
-0,5 Nm | Tightening torque lower tolerance | |
2x ISO4762-M6x20-8.8 | Cylinder head screws |
Cable
M12x1 | Thread plug connector | |
8 | Pins plug connector |
Downloads:
Your current product variant
Cable length | 1 m |


All
English

2022-09-15 | Datenblatt | PDB 63 | Englisch