Select a different country or region to see content for your location.
United States
06:37:52 GMT+0000 (Coordinated Universal Time)

Digital Output
SIN COS 1Vpp + reference signal | Electronic interface | |
≈m | 250 g | Weight |
Power Supply
5 Vdc | Supply voltage | |
200 mA | Current consumption |
Main dimensions
125 mm | Length MEKOBOX (excluding plugs) | |
80 mm | Width MEKOBOX | |
40 mm | Height MEKOBOX | |
236 mm | Length MEKOBOX (total) |
Temperature range
IP65 | Ingress protection | |
70 °C | Operating temperature max. | |
0 °C | Operating temperature min. |
Additional information
ISO4762 M4X10-8.8 | Cap head screws MEKOBOX |
Cable
M23x1 | Thread plug connector | |
12 | Number pins plug connector |
Downloads:
Recently viewed products