Select a different country or region to see content for your location.
United States
07:50:52 GMT+0000 (Coordinated Universal Time)


KGBAO50-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible

KGBA..-PP-AS




Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 93 mm | Height |
L | 100 mm | Length |
Tol L | h12 | Tolerance |
B | 130 mm | Width |
C | 8.900 N | Load capacity dyn. C 1 |
C0 | 6.600 N | Load capacity stat. C0 1 |
≈m | 1,65 kg | Weight |
Mounting dimensions
JB | 108 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 65 mm | |
Tol A5 | +0,015 | Upper tolerance |
Tol A5 | -0,015 | Lower tolerance |
B2 | 22,7 mm | 2 |
L4 | 70 mm | |
L5 | 72 mm | |
JL | 50 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 50 mm | Height shaft |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 19 mm | |
H6 | 12,5 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 9,2 mm | |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIPA2 | Lubrication nipple |
W1 | 4 mm | Width across flats 3 |
M W1 max | 7 Nm | Max. tightening torque |
α | 54 ° | Angle |
5 | Ball rows |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension B2 on diameter FW.
3
Note maximum tightening torques.
Basic load rating in main load direction.
Downloads:
Your current product variant
Size code | 50 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products