Select a different country or region to see content for your location.
United States
21:02:29 GMT+0000 (Coordinated Universal Time)


KGBAO16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible



Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 37 mm | Height |
L | 36 mm | Length |
Tol L | h12 | Tolerance |
B | 50 mm | Width |
C | 800 N | Load capacity dyn. C 1 |
C0 | 620 N | Load capacity stat. C0 1 |
≈m | 0,1 kg | Weight |
Mounting dimensions
JB | 40 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 25 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 10,1 mm | 2 |
L4 | 35 mm | |
L5 | 22 mm | |
JL | 26 mm | |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 22 mm | Height shaft |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 10 mm | |
H6 | 5,4 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 4,7 mm | |
N3 | 8 mm | |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
W1 | 2,5 mm | Width across flats 3 |
M W1 max | 1,5 Nm | Max. tightening torque |
α | 78 ° | Angle |
4 | Ball rows |
Footnotes
1

2

3


Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products