Select a different country or region to see content for your location.
United States
05:38:12 GMT+0000 (Coordinated Universal Time)


KFB25-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with flange, sealed, greased, with relubrication facility; corrosion-resistant design possible

Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
Tol FW | +0,011 | Upper tolerance |
Tol FW | -0,001 | Lower tolerance |
L | 58 mm | Length |
B | 70 mm | Width |
C | 2.800 N | Load capacity dyn. C 1 |
C0 | 2.200 N | Load capacity stat. C0 1 |
≈m | 0,42 kg | Weight |
Mounting dimensions
L5 | 42 mm | |
L6 | 12 mm | Thickness |
L7 | 7 mm | |
A3 | 22 mm | |
N1 | 6,6 mm | Diameter |
K5 | M6 | 2 |
D1 | 57,5 mm | Diameter |
Tol D1 | +0,2 | Upper tolerance |
D2 | 58 mm | Diameter |
Tol D2 | g7 | Upper tolerance |
JB | 54 mm | |
L8 | 10 mm | |
K8 | NIPA1 | Lubrication nipple |
6 | Ball rows |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch