Select a different country or region to see content for your location.
United States
14:51:08 GMT+0000 (Coordinated Universal Time)


KFB16-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with flange, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
Tol FW | +0,009 | Upper tolerance |
Tol FW | -0,001 | Lower tolerance |
L | 36 mm | Length |
B | 50 mm | Width |
C | 710 N | Load capacity dyn. C 1 |
C0 | 530 N | Load capacity stat. C0 1 |
≈m | 0,12 kg | Weight |
Mounting dimensions
L5 | 24 mm | |
L6 | 8 mm | Thickness |
L7 | 5,2 mm | |
A3 | 12,5 mm | |
N1 | 5,5 mm | Diameter |
K5 | M5 | 2 |
D1 | 37,5 mm | Diameter |
Tol D1 | +0,2 | Upper tolerance |
D2 | 38 mm | Diameter |
Tol D2 | g7 | Upper tolerance |
JB | 35 mm | |
L8 | 10 mm | |
K8 | NIPD3 | Lubrication nipple |
5 | Ball rows |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products