Select a different country or region to see content for your location.
United States
09:20:13 GMT+0000 (Coordinated Universal Time)


HS7005-E-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HS70..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 12 mm | Width |
Cr | 5.500 N | Basic dynamic load rating, radial |
C0r | 2.800 N | Basic static load rating, radial |
Cur | 300 N | Fatigue load limit, radial |
nG Grease | 40.000 1/min | Limiting speed for grease lubrication |
nG Oil | 63.000 1/min | Limiting speed for oil lubrication |
nG | 63.000 1/min | Limiting speed |
≈m | 0,09 kg | Weight |
Mounting dimensions
da | 30 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 42 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 33,6 mm | Minimum diameter injection pitch |
Etk max | 34,5 mm | Maximum diameter injection pitch |
Etk1 min | 32,2 mm | Minimum diameter injection pitch |
Etk1 max | 34,5 mm | Maximum diameter injection pitch |
a | 14,4 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 35 N | Preload force light |
FV M | 104 N | Preload force medium |
FV H | 207 N | Preload force heavy |
KaE L | 100 N | Lift-off force light |
KaE M | 306 N | Lift-off force medium |
KaE H | 626 N | Lift-off force heavy |
ca L | 51 N/µm | Axial rigidity light |
ca M | 77 N/µm | Axial rigidity medium |
ca H | 100 N/µm | Axial rigidity heavy |
Operating conditions for bearing HS7005-E-T-P4S-UL
In work for HS7005-E-T-P4S-UL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch