Select a different country or region to see content for your location.
United States
02:18:47 GMT+0000 (Coordinated Universal Time)


HB3023
Flat cage
ball flat cage
Frequently bought together


Main Dimensions & Performance Data
| lk max | 4.000 mm | Max. length |
| DW | 4 mm | Rolling element diameter |
| b | 25 mm | |
| C | 5.350 N | Load capacity dyn. 1 |
| C0 | 5.000 N | Load capacity stat. 1 |
| ≈m | 187 g/m | Weight |
Dimensions
| jk | 3,5 mm | |
| ak1 | 5,5 mm |
Footnotes
1

Downloads:
Your current product variant
| Size code | 3023 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
All

2021-05-7 | Katalog | FR 1 | Deutsch