Select a different country or region to see content for your location.
United States
06:51:57 GMT+0000 (Coordinated Universal Time)

MF-INDUCTOR-22KW-20M-D20-300C
Medium frequency inductor
Flexible MF inductor Ø 20mm, for 10 kW and 22 kW generators
Replaces
3502007201
Technical data
L | 20 m | Length |
D | 20 mm | Cable diameter |
Pmax | 22 kW | For generators with power, max. ... |
ϑmax | 300 °C | Max. permitted heating temperature |
120 mm | Min. winding diameter (approx.) | |
≈m | 12 kg | Weight |
Downloads:
Your current product variant
Version | 10/22 flex | Flexible for 10 and 22 kW generators |