Select a different country or region to see content for your location.
United States
03:24:42 GMT+0000 (Coordinated Universal Time)
Technical data
pmax | 4.000 bar | Maximum operating pressure |
V̇H | 0,5 cm³ | Oil flow/stroke |
Vmax | 1,8 l | Volume of oil container |
Veff | 1,6 l | Useable oil quantity |
η40 | 32 – 46 mm²/s | Oil viscosity in accordance with ISO VG at 40°C |
L0 | 2.000 mm | Hose length |
Quick coupling G¼ | Coupling | |
590 mm | Length pump | |
130 mm | Width pump | |
210 mm | Height pump | |
≈m | 7,8 kg | Weight |
Additional information
preferably for high-pressure applications, e.g. removal and mounting of bearings and components using the pressure oil method | Use |
Downloads:
Your current product variant
Series | PUMP | Series PUMP |
Version | HPA | For high-pressure applications |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.