Select a different country or region to see content for your location.
United States
07:13:19 GMT+0000 (Coordinated Universal Time)

Technical data
d | 850,214 mm | Thread nominal diameter |
845,464 mm | Thread flank diameter | |
ACME | Thread type | |
3 | Number of thread convolutions per inch | |
D | 1.020 mm | Outer Diameter |
B | 101 mm | Width |
b | 85 mm | Width press ring |
D1 | 960 mm | |
d1 | 853 mm | |
s | 29 mm | Stroke, max. |
1.156,1 cm² | Piston surface | |
300 bar | Pressure, max. | |
3.468 kN | Drive-up force, max. | |
≈m | 201 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E-INCH | Inch thread by UN/ACME standard |

