Select a different country or region to see content for your location.
United States
23:41:46 GMT+0000 (Coordinated Universal Time)

Technical data
d | Tr630x6 | Thread |
D | 780 mm | Outer Diameter |
B | 89 mm | Width |
b | 75 mm | Width press ring |
D1 | 725 mm | |
d1 | 633 mm | |
s | 24 mm | Stroke, max. |
727,8 cm² | Piston surface | |
400 bar | Pressure, max. | |
2.911 kN | Drive-up force, max. | |
≈m | 116,9 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Baureihe | E | Metrisches Feingewinde/Trapezgewinde |