regionSelectionBanner.message
country.us
11:52:44 GMT+0000 (Coordinated Universal Time)

ARCALUB-C2-2P-OIL-24VDC
Automatic lubricator CONCEPT
CONCEPT2, Multi-point lubricator
product.isPreferred

Technical data
Piston pump | Functional principle | |
VLub | 300 cm³ | Lubricant volume |
0,15 cm³ | Metering quantity (per outlet and stroke/impulse) | |
pop | 30 bar | Operating pressure, max. |
Lubricating oil > 68 mm²/s | Lubricant | |
npb | 2 | Number of pump bodies |
nout | 2 | Number of outlets |
≤ 2 | Number of lubrication points: direct | |
≤ 4 | Number of lubrication points: with splitters | |
> 4 | Number of lubrication points: with progressive distributors | |
PA hose | Connection | |
Uop | DC 24 V | Operating voltage |
M12 x 1, 4 pin | Connection plug for multi-function interface | |
Imax | <= 250 mA | Current consumption (DC 24 V) |
microelectronic | Controller (integrated) | |
PLC | Controller (extern) | |
Integrated, electronic | Monitoring: pressure | |
External (PLC) | Monitoring: fill level | |
Empty level, back pressure, internal error (PLC) | Error message | |
IP54 | Protection class | |
Polyamide | Housing material | |
tmin | -20 °C | Operating temperature, min. |
tmax | 70 °C | Operating temperature, max. |
vertical | Mounting position | |
91 x 223 x 112 | Dimensions (mm) | |
≈m | 1 kg | text.product.weight |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Drive System | PP | Piston pump |
Lubricant volume | V250/300 | 250/300 cm³ |