Select a different country or region to see content for your location.
United States
21:08:36 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.ROLE-D30-B45-WF
Lubricating roll
Lubrication roller, with spring plate
Preferred product

Technical data
Lubrication of raceways, e.g. on roller chains | Usage | |
Roller: open cell PU foam | Material | |
d | 30 mm | Roller diameter |
B1 | 45 mm | Roller width |
B2 | 76,4 mm | |
W | 24 mm | Width across flats |
≈m | 0,3 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch