Select a different country or region to see content for your location.
United States
19:13:50 GMT+0000 (Coordinated Universal Time)


VCM71907-C-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing VCM719..-C, adjusted, in pairs or sets, contact angle α = 17°, with ceramic balls, rings made from Vacrodur, restricted tolerances
Product information



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 10 mm | Width |
Cr | 22.700 N | Basic dynamic load rating, radial |
C0r | 6.100 N | Basic static load rating, radial |
Cur | 310 N | Fatigue load limit, radial |
nG Grease | 48.000 1/min | Limiting speed for grease lubrication |
nG Oil | 75.000 1/min | Limiting speed for oil lubrication |
≈m | 66,12 g | Weight |
Mounting dimensions
da | 40 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 51,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,15 mm | Maximum recess radius |
Etk min | 41,7 mm | Minimum diameter injection pitch |
Etk max | 43,3 mm | Maximum diameter injection pitch |
Etk1 min | 39,6 mm | Minimum diameter injection pitch |
Etk1 max | 43,3 mm | Maximum diameter injection pitch |
a | 11,9 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
α | 17 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 30 N | Preload force light |
FV M | 79 N | Preload force medium |
FV H | 166 N | Preload force heavy |
KaE L | 88 N | Lift-off force light |
KaE M | 235 N | Lift-off force medium |
KaE H | 506 N | Lift-off force heavy |
ca L | 32 N/µm | Axial rigidity light |
ca M | 46 N/µm | Axial rigidity medium |
ca H | 62 N/µm | Axial rigidity heavy |