Select a different country or region to see content for your location.
United States
03:34:43 GMT+0000 (Coordinated Universal Time)


ZARN55115-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN..-L, double direction, long shaft locating washer
Product information



Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 115 mm | Outside diameter |
H | 103 mm | Hight |
Ca | 177.000 N | Basic dynamic load rating, axial |
C0a | 500.000 N | Basic static load rating, axial |
Cr | 44.000 N | Basic dynamic load rating, radial |
C0r | 98.000 N | Basic static load rating, radial |
Cua | 46.500 N | Fatigue load limit, axial |
Cur | 13.800 N | Fatigue load limit, radial |
nG Oil | 2.900 1/min | Limiting speed for oil lubrication |
nG Grease | 1.000 1/min | Limiting speed for grease lubrication |
MRL | 4 Nm | Bearing friction torque |
≈m | 3,945 kg | Weight |
Mounting dimensions
Da max | 101 mm | Maximum diameter of housing shoulder |
da min | 78 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 74,5 mm | Height outer ring over wave washer |
C | 25 mm | Width, outer ring |
D1 | 100 mm | Rip diameter shaft washer |
D2 | 80 mm | Heeldiameter wave washer long |
D3 | 98 mm | Outside diameter wave washer long |
B | 17,5 mm | Width, inner ring |
B1 | 38,5 mm | Width wave washer long |
B2 | 18 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 4.900 N/µm | Rigidity axial |
ckL | 3.600 Nm/mrad | Tilting stiffness |
Mm | 43 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA55/98 | Recommended INA precision locknut for radial locking (not included) |
axial | AM55 | Recommended INA precision locknut for axial locking (not included) |
MA | 220 Nm | Tightening torque nut |
39.807 N | Required locknut force | |
80X100X10 | Rotary shaft seal to DIN 3760 (not included) |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Characteristics