Select a different country or region to see content for your location.
United States
11:37:26 GMT+0000 (Coordinated Universal Time)


ZARN2062-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Preferred product



Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 62 mm | Outside diameter |
H | 60 mm | Hight |
Ca | 64.000 N | Basic dynamic load rating, axial |
C0a | 141.000 N | Basic static load rating, axial |
Cr | 22.600 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cua | 13.100 N | Fatigue load limit, axial |
Cur | 5.200 N | Fatigue load limit, radial |
nG Oil | 6.000 1/min | Limiting speed for oil lubrication |
nG Grease | 1.500 1/min | Limiting speed for grease lubrication |
MRL | 1,3 Nm | Bearing friction torque |
≈m | 0,923 kg | Weight |
Mounting dimensions
Da max | 53 mm | Maximum diameter of housing shoulder |
da min | 38 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 40 mm | Height outer ring over wave washer |
C | 20 mm | Width, outer ring |
D1 | 52 mm | Rip diameter shaft washer |
B | 12,5 mm | Width, inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 2.300 N/µm | Rigidity axial |
ckL | 400 Nm/mrad | Tilting stiffness |
Mm | 1,98 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA20/52 | Recommended INA precision locknut for radial locking (not included) |
axial | AM20 | Recommended INA precision locknut for axial locking (not included) |
MA | 38 Nm | Tightening torque nut |
17.623 N | Preload force axial |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics