Select a different country or region to see content for your location.
United States
04:25:34 GMT+0000 (Coordinated Universal Time)


6409
Deep groove ball bearing
Deep groove ball bearing 64, single row, steel sheet metal cage


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 29 mm | Width |
Cr | 83.000 N | Basic dynamic load rating, radial |
C0r | 47.500 N | Basic static load rating, radial |
Cur | 3.250 N | Fatigue load limit, radial |
nG | 8.500 1/min | Limiting speed |
nϑr | 6.800 1/min | Reference speed |
≈m | 1,55 kg | Weight |
Mounting dimensions
da min | 58 mm | Minimum diameter shaft shoulder |
Da max | 107 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 101,13 mm | Shoulder diameter outer ring |
D2 | 104,26 mm | Caliber diameter outer ring |
d1 | 75,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 12,9 | Calculation factor |