Select a different country or region to see content for your location.
United States
02:05:08 GMT+0000 (Coordinated Universal Time)



RAE20-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearing RAE..-XL-NPP-B
Replaces
RAE20-NPP-B
Preferred product
Product information

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
DSP | 47 mm | Outside diameter |
B | 21,4 mm | Width |
Cur | 345 N | Fatigue load limit, radial |
B1 | 31 mm | Locking collar total width |
Cr | 12.800 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 0,16 kg | Weight |
Dimensions
C | 14 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d2 | 26,9 mm | Rib diameter sealing inner ring |
d3 | 33 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13,1 | Calculation factor |