Select a different country or region to see content for your location.
United States
11:00:28 GMT+0000 (Coordinated Universal Time)



GRAE25-XL-NPP-B-FA125
Radial insert ball bearing
Radial insert ball bearing GRAE..-XL-NPP-B
Replaces
GRAE25-NPP-B-FA125.5
Preferred product
Product information

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 21,4 mm | Width |
Cur | 370 N | Fatigue load limit, radial |
B1 | 31 mm | Locking collar total width |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,19 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d2 | 30,5 mm | Rib diameter sealing inner ring |
Ca | 4,1 mm | Distance to lubrication hole |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |