Select a different country or region to see content for your location.
United States
17:56:41 GMT+0000 (Coordinated Universal Time)


CSCG200
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCG, brass sheet metal cage

Hauptabmessungen und Leistungsdaten
d | 508 mm | Bohrungsdurchmesser |
D | 558,8 mm | Außendurchmesser |
B | 25,4 mm | Breite |
Cr | 63.000 N | Dynamische Tragzahl, radial |
C0r | 139.000 N | Statische Tragzahl, radial |
nG | 970 1/min | Grenzdrehzahl |
≈m | 7,16 kg | Weight |
Abmessungen
rmin | 2 mm | Minimaler Kantenabstand |
d1 | 526,9 mm | Borddurchmesser des Innenringes |
D1 | 540 mm | Borddurchmesser des Außenringes |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing CSCG200-HLE
In work for CSCG200-HLE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch