Select a different country or region to see content for your location.
United States
14:58:41 GMT+0000 (Coordinated Universal Time)


CSCD110
Rillenkugellager
Deep groove ball bearing, Thin section bearing CSCD, brass sheet metal cage

Hauptabmessungen und Leistungsdaten
d | 279,4 mm | Bohrungsdurchmesser |
D | 304,8 mm | Außendurchmesser |
B | 12,7 mm | Breite |
Cr | 17.600 N | Dynamische Tragzahl, radial |
C0r | 32.000 N | Statische Tragzahl, radial |
nG | 1.870 1/min | Grenzdrehzahl |
≈m | 0,93 kg | Weight |
Abmessungen
rmin | 1,5 mm | Minimaler Kantenabstand |
d1 | 288,8 mm | Borddurchmesser des Innenringes |
D1 | 295,4 mm | Borddurchmesser des Außenringes |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing CSCD110-HLE
In work for CSCD110-HLE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products