Select a different country or region to see content for your location.
United States
14:18:32 GMT+0000 (Coordinated Universal Time)


AXK3552-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product


Main Dimensions & Performance Data
Dc1 | 35 mm | Bore diameter cage |
Dc | 52 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 51 mm | Raceway dimension |
Eb | 39 mm | Raceway dimension |
ca | 17.900 N | Basic dynamic load rating, axial |
c0a | 81.000 N | Basic static load rating, axial |
cua | 8.400 N | Fatigue load limit, axial |
nG | 6.600 1/min | Limiting speed |
nϑr | 2.800 1/min | Reference speed |
≈m | 9,47 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS3552 | Axial bearing washer |
Downloads:


