Select a different country or region to see content for your location.
United States
05:43:50 GMT+0000 (Coordinated Universal Time)


AXK120155-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product
Product information


Main Dimensions & Performance Data
Dc1 | 120 mm | Bore diameter cage |
Dc | 155 mm | Outside diameter |
Dw | 4 mm | Rolling element diameter |
Ea | 153 mm | Raceway dimension |
Eb | 125 mm | Raceway dimension |
ca | 102.000 N | Basic dynamic load rating, axial |
c0a | 680.000 N | Basic static load rating, axial |
cua | 69.000 N | Fatigue load limit, axial |
nG | 2.090 1/min | Limiting speed |
nϑr | 810 1/min | Reference speed |
≈m | 119 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS120155 | Axial bearing washer |
Downloads: