Select a different country or region to see content for your location.
United States
17:43:44 GMT+0000 (Coordinated Universal Time)


89330-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 893..-M, two-row
Replaces
893 30 M


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 250 mm | Outside diameter |
T | 60 mm | Height |
Ca | 840.000 N | Basic dynamic load rating, axial |
C0a | 3.350.000 N | Basic static load rating, axial |
Cua | 310.000 N | Fatigue load limit, axial |
nG | 1.440 1/min | Limiting speed |
nϑr | 540 1/min | Reference speed |
≈m | 13,076 kg | Weight |
Mounting dimensions
da | 245 mm | Minimum diameter shaft shoulder |
Da | 162 mm | Maximum diameter of housing shoulder |
ra | 2,1 mm | Recess radius |
Dimensions
D1 | 154 mm | Bore diameter housing washer |
d1 | 250 mm | Rip diameter shaft washer |
B | 60 mm | Width |
rmin | 2,1 mm | Minimum chamfer dimension |
Dc1 | 150 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89330-M | Axial roller and cage assembly | |
GS89330 | Housing Washer | |
WS89330 | Shaft washer |