Select a different country or region to see content for your location.
United States
15:49:03 GMT+0000 (Coordinated Universal Time)


81212-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Replaces
812 12 TN
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
T | 26 mm | Height |
Ca | 173.000 N | Basic dynamic load rating, axial |
C0a | 480.000 N | Basic static load rating, axial |
Cua | 46.500 N | Fatigue load limit, axial |
nG | 3.700 1/min | Limiting speed |
nϑr | 1.300 1/min | Reference speed |
D | 95 mm | Outside diameter |
≈m | 0,642 kg | Weight |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
Da max | 64 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
D1 | 62 mm | Bore diameter housing washer |
d1 | 95 mm | Rip diameter shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81212-TV | Axial roller and cage assembly | |
GS81212 | Housing Washer | |
WS81212 | Shaft washer | |
LS7095 | Track Washer |