Select a different country or region to see content for your location.
United States
21:39:23 GMT+0000 (Coordinated Universal Time)


K50X58X20
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 50 mm | Inner diameter of needle roller complement |
Ew | 58 mm | Outside diameter of needle roller complement |
Bc | 20 mm | Width |
Cr | 35.500 N | Basic dynamic load rating, radial |
C0r | 62.000 N | Basic static load rating, radial |
Cur | 8.900 N | Fatigue load limit, radial |
nG | 9.100 1/min | Limiting speed |
nϑr | 5.400 1/min | Reference speed |
≈m | 0,075 kg | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |