Select a different country or region to see content for your location.
United States
17:55:31 GMT+0000 (Coordinated Universal Time)


K3X5X9-TV
Needle roller cage assembly
Needle roller cage assembly K..-TV, single row
Preferred product


Main Dimensions & Performance Data
Fw | 3 mm | Inner diameter of needle roller complement |
Ew | 5 mm | Outside diameter of needle roller complement |
Bc | 9 mm | Width |
Cr | 1.710 N | Basic dynamic load rating, radial |
C0r | 1.480 N | Basic static load rating, radial |
Cur | 192 N | Fatigue load limit, radial |
nG | 50.000 1/min | Limiting speed |
nϑr | 80.000 1/min | Reference speed |
≈m | 0,34 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing K3X5X9-TV/0-7
In work for K3X5X9-TV/0-7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting nrb cage assemblies | Englisch
Mounting of rolling bearings - Mounting of needle roller and cage assemblies

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products