Select a different country or region to see content for your location.
United States
00:41:10 GMT+0000 (Coordinated Universal Time)


K25X30X26-ZW
Needle roller cage assembly
Needle roller cage assembly K..-ZW, two-row
Preferred product


Main Dimensions & Performance Data
Fw | 25 mm | Inner diameter of needle roller complement |
Ew | 30 mm | Outside diameter of needle roller complement |
Bc | 26 mm | Width |
Cr | 21.400 N | Basic dynamic load rating, radial |
C0r | 35.500 N | Basic static load rating, radial |
Cur | 4.550 N | Fatigue load limit, radial |
nG | 17.800 1/min | Limiting speed |
nϑr | 10.400 1/min | Reference speed |
≈m | 30,5 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |