Select a different country or region to see content for your location.
United States
08:09:01 GMT+0000 (Coordinated Universal Time)


K15X19X17
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product
Product information


Main Dimensions & Performance Data
Fw | 15 mm | Inner diameter of needle roller complement |
Ew | 19 mm | Outside diameter of needle roller complement |
Bc | 17 mm | Width |
Cr | 11.300 N | Basic dynamic load rating, radial |
C0r | 15.600 N | Basic static load rating, radial |
Cur | 2.070 N | Fatigue load limit, radial |
nG | 24.300 1/min | Limiting speed |
nϑr | 16.200 1/min | Reference speed |
≈m | 9,4 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |