Select a different country or region to see content for your location.
United States
15:13:28 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
Fw | 415 mm | Under roller diameter |
D | 480 mm | Outside diameter |
B | 100 mm | Width |
Cr | 1.130.000 N | Basic dynamic load rating, radial |
C0r | 2.900.000 N | Basic static load rating, radial |
Cur | 375.000 N | Fatigue load limit, radial |
nG | 1.130 1/min | Limiting speed |
nG Grease | 680 1/min | Limiting speed for grease lubrication |
nϑr | 520 1/min | Reference speed |
≈m | 30 kg | Weight |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
C | 100 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products