Select a different country or region to see content for your location.
United States
13:02:30 GMT+0000 (Coordinated Universal Time)



NK43/20-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK43/20
Preferred product
Product information

Main Dimensions & Performance Data
Fw | 43 mm | Under roller diameter |
D | 53 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 30.500 N | Basic dynamic load rating, radial |
C0r | 51.000 N | Basic static load rating, radial |
Cur | 9.100 N | Fatigue load limit, radial |
nG | 10.700 1/min | Limiting speed |
nϑr | 6.500 1/min | Reference speed |
≈m | 87 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G43X53X4 | Sealing ring |