Select a different country or region to see content for your location.
United States
11:14:35 GMT+0000 (Coordinated Universal Time)


HK5528
Drawn cup needle roller bearing open end
Drawn cup needle roller bearing open end HK, single row, with cage
Replaces
HK 5528
Preferred product

Main Dimensions & Performance Data
Fw | 55 mm | Under roller diameter |
D | 63 mm | Outside diameter |
C | 28 mm | Width |
Cr | 44.000 N | Basic dynamic load rating, radial |
C0r | 103.000 N | Basic static load rating, radial |
Cur | 14.900 N | Fatigue load limit, radial |
nG | 4.850 1/min | Limiting speed |
nG Grease | 2.900 1/min | Limiting speed for grease lubrication |
nϑr | 3.700 1/min | Reference speed |
≈m | 104,766 g | Weight |
Dimensions
C1 | 28 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD55X63X5 | Sealing ring | |
G55X63X5 | Sealing ring 2 |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch