Select a different country or region to see content for your location.
United States
19:13:00 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
F | 220 mm | Raceway diameter inner ring |
B | 50 mm | Width |
-0,04 mm | Raceway diameter upper tolerance | |
-0,066 mm | Raceway diameter lower tolerance | |
rmin | 1,5 mm | Minimum chamfer dimension |
≈m | 2,479 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | EGS | Sureface ground free from spiral marks |