Select a different country or region to see content for your location.
United States
22:05:37 GMT+0000 (Coordinated Universal Time)



IR15X18X16-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR15X18X16
Preferred product

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
F | 18 mm | Raceway diameter inner ring |
B | 16 mm | Width |
-0,004 mm | Raceway diameter upper tolerance | |
-0,018 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 9,4 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

