Select a different country or region to see content for your location.
United States
19:11:59 GMT+0000 (Coordinated Universal Time)


SL192336-TB-BR-C3
Cylindrical roller bearing
Cylindrical roller bearing SL1923, full compl, roller set self-retaining, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type SL19

Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 380 mm | Outside diameter |
B | 126 mm | Width |
Cr | 1.940.000 N | Basic dynamic load rating, radial |
C0r | 2.600.000 N | Basic static load rating, radial |
Cur | 285.000 N | Fatigue load limit, radial |
nG | 1.120 1/min | Limiting speed |
nϑr | 670 1/min | Reference speed |
≈m | 69,1 kg | Weight |
Dimensions
D1 | 312,9 mm | Shoulder diameter outer ring |
Da max | 312,5 mm | Maximum diameter of housing shoulder |
d1 | 245 mm | Shoulder diameter inner ring |
da min | 221,5 mm | Minimum diameter shaft shoulder |
dc min | 245 mm | Minimum shaft shoulder |
F | 221,6 mm | Raceway diameter inner ring |
ra max | 4 mm | Maximum fillet radius |
rmin | 4 mm | Minimum chamfer dimension |
s | 7 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |