Select a different country or region to see content for your location.
United States
18:04:38 GMT+0000 (Coordinated Universal Time)


SL045007-PP-2NR
Cylindrical roller bearing
Cylindrical roller bearing SL04..-PP-2NR, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Replaces
SL04 5007 PP 2NR
Preferred product
Product information
Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 36 mm | Width |
Cr | 63.000 N | Basic dynamic load rating, radial |
C0r | 88.000 N | Basic static load rating, radial |
Cur | 12.600 N | Fatigue load limit, radial |
nG Grease | 3.550 1/min | Limiting speed for grease lubrication |
≈m | 0,463 kg | Weight |
Mounting dimensions
Ca1 | 27 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
Ca2 | 26 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
d1 | 46,5 mm | Rib diameter inner ring |
d2 | 50 mm | Sealing diameter (rib) |
d3 | 67 mm | Outside diameter of snap ring WRE |
d1 min | 46,5 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0,2 mm | Lower distance snap ring tolerance | |
-0,2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0,2 mm | Upper distance ring groove tolerance |
Dimensions
C | 35 mm | Width, outer ring |
C1 | 30,2 mm | Distance ring grooves |
D1 | 60 mm | Diameter of groove |
m | 2,1 mm | Width of groove |
rmin | 0,3 mm | Minimum chamfer dimension |
t | 0,5 mm | Chamfer width |
X | 27,5 mm | Distance between rolling elements |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | PP | Contact Seal on both sides |
Holding Rings | 2NR | Two retaining rings included |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |