Select a different country or region to see content for your location.
United States
12:27:05 GMT+0000 (Coordinated Universal Time)



NU418-XL-M1-C3
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU418-M1-C3, NU418M1.C3
Preferred product



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 54 mm | Width |
Cr | 465.000 N | Basic dynamic load rating, radial |
C0r | 425.000 N | Basic static load rating, radial |
Cur | 54.000 N | Fatigue load limit, radial |
nG | 5.500 1/min | Limiting speed |
nϑr | 3.500 1/min | Reference speed |
≈m | 11,94 kg | Weight |
Mounting dimensions
da min | 110 mm | Minimum diameter shaft shoulder |
da max | 122 mm | Maximum diameter of shaft shoulder |
db min | 125 mm | Minimum shaft shoulder |
Da max | 205 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
ra1 max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 5 mm | Axial displacement |
E | 191,5 mm | Raceway diameter outer ring |
F | 123,5 mm | Raceway diameter inner ring |
D1 min | 179,7 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |