Select a different country or region to see content for your location.
United States
15:30:00 GMT+0000 (Coordinated Universal Time)


KSR20-B0-08-10-18-15
Roller chain idler sprocket unit
Roller chain idler sprocket units KSR..-B0, sprocket made from steel or sintered iron
Replaces
KSR 20.BO.08.10.18.15
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
d | 0,018 mm | Upper tolerance |
d | 0 mm | Lower tolerance |
C1 | 7 mm | Thickness of sprocket |
D0 | 73,1 mm | Pitch circle diameter (gearing) |
Dk | 78,6 mm | Tip diameter (gearing) |
≈m | 0,26 kg | Weight |
Mounting dimensions
p | 12,7 mm | Tooth set |
z | 18 | Number of teeth |
x | ISO chain | |
x | ANSI chain | |
W | M6 X 0,75 mm | Width accros flats |
Dimensions
C2 | 1,1 mm | Chamfer width |
D | 47 mm | Outside diameter |
B1 | 31 mm | Locking collar total width |
C | 14 mm | Width, outer ring |
d3 | 33 mm | Outside diameter locking collar/locknut |
d3 | 33 mm | Outside diameter eccentric locking collar |
W | 3 mm | Width of flats |
B1 | 31 mm | Locking collar width |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads: