Select a different country or region to see content for your location.
United States
04:13:10 GMT+0000 (Coordinated Universal Time)


GS89448
Housing locating washer
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Main Dimensions & Performance Data
D | 440 mm | Outside diameter |
D1 | 245 mm | Bore diameter Housing washer |
B | 41 mm | Width outer ring |
≈m | 33,77 kg | Weight |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
Downloads: