Select a different country or region to see content for your location.
United States
06:48:42 GMT+0000 (Coordinated Universal Time)


GS89415
Housing locating washer
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Main Dimensions & Performance Data
D | 160 mm | Outside diameter |
D1 | 78 mm | Bore diameter Housing washer |
B | 17 mm | Width outer ring |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
Downloads: