Select a different country or region to see content for your location.
United States
13:25:28 GMT+0000 (Coordinated Universal Time)


GS81234
Housing locating washer
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS

Main Dimensions & Performance Data
D | 240 mm | Außendurchmesser |
D1 | 173 mm | Innendurchmesser Gehäusescheibe |
B | 16,5 mm | Breite des Außenringes |
≈m | 2,746 kg | Weight |
Dimensions
rmin | 1,5 mm | Minimaler Kantenabstand |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch