Select a different country or region to see content for your location.
United States
14:06:01 GMT+0000 (Coordinated Universal Time)


DRS50115
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 50115
Preferred product


Main Dimensions & Performance Data
d1 | 78 mm | Inner diameter centering |
D | 115 mm | Outside diameter |
C | 20 mm | Width wave carrier |
≈m | 0,525 kg | Weight |
Dimensions
Z | 106 mm | Pitch circle diameter (holes) |
d | 78 mm | Inner diameter centering seal lip |
D1 | 100 mm | Outside diameter seal |
b | 10 mm | Width seal |
M3X30 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF50115(-L)-TV | Bearing designation |
Downloads: