Select a different country or region to see content for your location.
United States
23:52:58 GMT+0000 (Coordinated Universal Time)


DRS3080
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 3080
Preferred product


Main Dimensions & Performance Data
d1 | 52 mm | Inner diameter centering |
D | 80 mm | Outside diameter |
C | 17 mm | Width wave carrier |
≈m | 0,26 kg | Weight |
Dimensions
Z | 73,4 mm | Pitch circle diameter (holes) |
d | 52 mm | Inner diameter centering seal lip |
D1 | 68 mm | Outside diameter seal |
b | 8 mm | Width seal |
M3X25 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF3080(-L)-TV | Bearing designation |
Downloads:

