Select a different country or region to see content for your location.
United States
11:47:01 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 155 mm | Bore diameter |
d2 | 212 mm | Outside diameter |
s | 2,5 mm | Thickness |
≈m | 237 g | Weight |
Mounting dimensions
d3 | 182 mm | Plant diameter outside |
b2 | 16 mm | Distance lug |
M | 147,5 mm | Distance lug |
b1 | 16 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: