Select a different country or region to see content for your location.
United States
13:11:30 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 90 mm | Bore diameter |
d2 | 126 mm | Outside diameter |
s | 1,75 mm | Thickness |
≈m | 61 g | Weight |
Mounting dimensions
d3 | 108 mm | Plant diameter outside |
b2 | 10 mm | Distance lug |
M | 86,5 mm | Distance lug |
b1 | 10 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: