Select a different country or region to see content for your location.
United States
10:36:58 GMT+0000 (Coordinated Universal Time)


ZMA25/58
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 25/58
Preferred product


Main Dimensions & Performance Data
h | 28 mm | Height |
FaB | 305.000 N | Breaking load, axial |
ML | 60 Nm | Breakawag |
MM | 2,36 kg*cm2 | Mass moment of inertia |
≈m | 430 g | Weight |
Dimensions
t | 2,5 mm | Hight retaining slot |
c | 14 mm | Distance bore |
Downloads:

