Select a different country or region to see content for your location.
United States
17:33:27 GMT+0000 (Coordinated Universal Time)


ZM105
Precision locknut
Precision locknut ZM, accessory ZM..
Replaces
ZM 105
Preferred product


Main Dimensions & Performance Data
d | M105X2 | Thread |
D | 140 mm | Outside diameter |
h | 22 mm | Height |
MA | 20 Nm | Mounting torque set screw |
FaB | 495.000 N | Breaking load, axial |
ML | 475 Nm | Breakawag |
MAL | 300 Nm | Mounting torque reference |
MM | 44,5 kg*cm2 | Mass moment of inertia |
≈m | 1,05 kg | Weight |
Dimensions
d1 | 126 mm | Plant diameter outside |
t | 5 mm | Hight retaining slot |
b | 12 mm | Width retaining slot |
c | 11 mm | Distance bore |
m | M10 | Threaded - threaded pin |
Downloads:


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch