Select a different country or region to see content for your location.
United States
01:36:56 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | M65X2 | Thread |
D | 100 mm | Outside diameter |
h | 26 mm | Height |
FaB | 560.000 N | Breaking load, axial |
ML | 400 Nm | Breakawag |
MAL | 120 Nm | Mounting torque reference |
Mm | 14,6 kg*cm2 | Mass moment of inertia |
≈m | 820 g | Weight |
Mounting dimensions
Mm | 15 Nm | Mounting torque set screw |
Dimensions
b | 8 mm | Bore diameter blind hole |
t | 10 mm | Depth blind hole |
d1 | 88 mm | Pitch circle diameter 1 (holes) |
c | 8 mm | Distance bore |
m | M8 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads: