Select a different country or region to see content for your location.
United States
11:58:27 GMT+0000 (Coordinated Universal Time)


H24148
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 220 mm | Bore diameter |
G | Tr240X4 | Thread |
B1 | 212 mm | Sleeve length |
≈m | 19,9 kg | Weight |
Dimensions
d | 240 mm | Bore diameter bearing |
d2 | 300 mm | Outside diameter nut |
B2 | 37 mm | Width nut and lock |
Additional information
HM48T | Locknut | |
MB48 | Fuse | |
1:30 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.